Active and preferred
RoHS Compliant
Lead-free

TLS710B0EJ V50

The TLS710B0EJ V50 is a low dropout linear voltage regulator for load current up to 100 mA.
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLS710B0EJ V50
TLS710B0EJ V50
ea.

Product details

  • Accuracy
    2 %
  • Base Product
    TLS71xB0EJ V50
  • Dropout Voltage
    200 mV
  • Early Warning
    No
  • Enable (=Inhibit)
    Yes
  • Family
    OPTIREG™ linear General Purpose
  • Hold
    No
  • Operating Temperature range
    -40 °C to 150 °C
  • Operating Voltage range
    4 V to 40 V
  • Output Current max
    100 mA
  • Output Voltage Type
    5.0 V
  • Over Voltage Protection
    No
  • Planned to be available until at least
    2038
  • Power Fail
    No
  • Power Good
    No
  • Qualification
    Automotive
  • Quiescent Current
    36 µA
  • Regulator Type
    General Purpose
  • Reset
    No
  • Status Output
    No
  • Watchdog
    No
OPN
TLS710B0EJV50XUMA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The TLS710B0 is ideal for low-power automotive systems. With a quiescent current of 40 μA and a dropout voltage of 200 mV (<100 mA), it's suitable for start-stop requirements. Enable control, fast regulation with 1 μF output capacitor. Features include output current limitation and overtemperature shutdown for protection.

Features

  • Input Voltage Range from 4.0 V to 40 V
  • Output Voltage 5 V
  • Output Voltage Precision ±2 %
  • Output Current up to 100 mA
  • Low Current Consumption of 40 μA
  • Very low dropout Voltage of typ. 200 mV
  • Overtemperature Shutdown
  • Output Current Limitation
  • temperature range from -40°C up to 150°C
  • Green Product (RoHS compliant)
  • AEC Qualified

Benefits

  • Very wide input voltage range
  • Supports voltage cranking application
  • Very low dropout

Diagrams

TLS71x_blockdiagram
TLS71x_blockdiagram
TLS71x_blockdiagram TLS71x_blockdiagram TLS71x_blockdiagram
TLS71x_benefits TLS71x_benefits TLS71x_benefits
TLS71x_blockdiagram TLS71x_blockdiagram TLS71x_blockdiagram
TLS71x_benefits TLS71x_benefits TLS71x_benefits

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }